Skip Ribbon Commands
Skip to main content
SharePoint
Item 12 Of 13
120 Vac Flame Sensor, Ultraviolet, Purple Peeper, Self-Checking, Explosion Proof

C7012F1052/U

120 Vac Flame Sensor, Ultraviolet, Purple Peeper, Self-Checking, Explosion Proof

  • Product Info
  • Literature

Overview

Solid state electronic flame detectors for use with Honeywell Flame Safeguard controls and amplifiers. Sense ultraviolet radiation produced by combustion of gas, oil, coal or other fuels.

Features

  • Mount horizontally, vertically or at any angle in between.
  • Provide quick electrical hookup with threaded conduit fitting and color-coded leadwires.
  • Reduced nuisance shutdowns by wiring two in parallel.
  • C7012E1278 5 pin Brad Harrison type (formally 41307N) mating connector not supplied nor available through Honeywell.
  • C7012A,E meets NEMA 4 standards with viewing window rated to 20 psi.
  • C7012C,F has an explosion-proof housing for use in hazardous atmospheres with a viewing window rated to 100 psi.

Product Specifications

Application
Gas, Oil or Coal fired burners
Dimensions (in.)
8 in. diameter x 12 in. long
Dimensions (mm)
203 mm diameter x 305 mm long
Used With
Flame Amplifiers: R7247C, R7847C
Weight (lb)
14.5 lb
Weight (kg)
6.6 kg
Comments
Dynamic self-checking flame detector, explosion-proof, two piece, violet, cast aluminum enclosure
Mounting
1 in. NPT
Electrical Ratings
120 Vac
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed: File No. E34649, Guide No. ZTSZ
Approvals, Canadian Standards Association
Certified: Master Report LR95329-1
Electrical Connections
6 NEC Class 1 Color-coded lead wires.
Power Consumption
7.0 W
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Approved: Report No. 14740.01
Ambient Temperature Range (F)
-20 F to +175 F
Ambient Temperature Range (C)
-20 C to +79 C
NEMA Rating
Explosion Proof
Lead Length (in.)
96 in.
Lead Length (mm)
2438 mm