Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Flame rod signal processor

600U

Flame rod signal processor

Product is no longer available for purchase from this site. To order please contact Honeywell Customer Care at +1 (765) 284-3304

This product is no longer available for purchase.

  • Product Info
  • Literature

Overview

Model 600 Ultra Flame Rod is a reliable Flame Detecting system based on the proven principle of measuring rectified current flow through a flame rod when a flame touches it. The Model 600 Flame Detector measures the rectified current and closes the flame relay if the current exceeds the value for the flame-on set-point.

Product Specifications

Application
Flame rod signal processor
Dimensions (in.)
2-63/64 in. wide x 3-1/4 in. deep x 5-31/64 in. high
Dimensions (mm)
76 mm wide x 83 mm deep x 139 mm high
Used With
Flame Rod
Item Type
Product
Mounting
DIN rail, 35mm
Electrical Ratings
85 to 132Vac or 170 to 264Vac
Frequency
50 Hz; 60 Hz
Output
175 Vac for flame rod
Connection Type
Removable terminals
Keypad
Integrated
Status Monitoring
LEDs