Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Signal Processors

Available in single viewing head, switched two viewing heads (one at a time), and independent operation of three viewing heads (simultaneously).

All-in-One Viewing Head and Processor U2

All-in-One Viewing Head and Processor U2

U2-101x and U2-101x PF are integrated viewing head and processor (All in One) with integral touch screen for operator interface. One Normally Open Flame relay contact and one Normally Open Fault relay contact is provided for interlock. 0-20 or 4-20 mA scalable analog output is also provided. Power input is 24 VDC @120 mA. Temperature sensor is included that provides display in degree F and C.

WATCHDOGIII

WATCHDOGIII

The WatchdogIIIBE is a kit consisting of a P222 processor, a S256BE viewing head, and an ASY55XBE cable.