RedLINK to Internet Gateway and Ethernet Cable and Power Cord
The Honeywell T6 Pro Wi-fi thermostat offers functionality that’s easy to use and smart features that are easy to love with geofencing, 7-day, 5-2, 5-1-1 programmability or non-programmable. Now ENERGY STAR® Certified
The T Series is a portfolio of non-connected programmable thermostats that selection and installation. With a standard footprint and simple interface, the T Series will enhance the entire thermostat experience for you and your customers alike.
T6 Pro Programmable Thermostat designed to work with any Z-Wave compliant controller or gateway
T4 Pro Programmable Thermostat for Heat Pumps or Conventional Systems
Millions of homes today are equipped with Wi-Fi enabled devices. Conscientious homeowners want a simple way to remotely monitor and help manage their energy costs will have the peace of mind with this latest Wi-Fi offering from Honeywell.TH8321WF1001 is now ENERGY STAR® Certified.
Honeywell's Wi-Fi 9000 allows remote access to the thermostat through a computer, tablet, or smart phone with Honeywell's Total Connect Comfort Service. TH9320WF5003 is now ENERGY STAR® Certified
The Prestige® IAQ thermostat is a 2 wire high definition color touch screen thermostat, 7 day programmable and selectable for residential or light commercial use. Controls up to 4-stages of heat and 2-stages of cool in a heat pump system and up to 3-stages of heat and 2-stages of cool in a conventional system. THX9421R5021WW is now ENERGY STAR® Certified
VisionPRO® 8000 with RedLINK™ technology is a touchscreen thermostat, 7 day programmable and selectable for residential or light commercial use. Controls up to 3-stages of heat and 2-stages of cool in a heat pump system and up to 2-stages of heat and 2-stages of cool in a conventional system. TH8110R1008, TH8320R1003, and TH8321R1001 are now ENERGY STAR® Certified.
The LineVoltPRO™ programmable thermostat provides electronic control of 240 Vac resistive rated electric baseboard heaters, radiant ceiling heat, convectors and fan forced heaters.
The LineVoltPRO™ programmable thermostat provides electronic control of 208/240 Vac resistive rated electric baseboard heaters, radiant ceiling heat, convectors and fan forced heaters.
The LineVoltPRO™ programmable thermostat provides electronic control of 208/240 Vac resistive rated electric baseboard heaters, radiant ceiling heat, convectors and fan forced heaters.
Chronotherm® Electronic Programmable Line Voltage Thermostats provide line voltage, electronic programmable temperature control, of resistance-rated heating systems and can save up to 28% of the energy used to heat a controlled zone.
With TRIAC switching, these digital thermostats deliver exceptional accuracy and silent operation in a stylish, easy-to-use design.
This high-capacity TRIAC thermostat combines unbeatable accuracy and silent operation.
With TRIAC switching, these digital thermostats deliver exceptional accuracy and silent operation in a stylish, easy-to-use design.
These compact, stylish thermostats come loaded with advanced programming features and a large backlit LCD.
These stylish programmable thermostats with a large backlit LCD are available with 5 mA GFCIs or 15 mA EGFPDs.
These stylish programmable thermostats with a large backlit LCD are available with 15-minute or 15-second cycles.
This versatile thermostat controls systems from millivolts to 240 V and is also well-suited for hot water heating.
This stylish thermostat features automatic changeover between heating and cooling.
The TH144 Professional Series™ thermostats use state-of-the-art adaptive controllers for maximum comfort and efficiency.
This thermostat features a 2-wire user console connection—ideal for retrofits. The TH146-P-2H1C includes a programmable console, a control module, and an outdoor temperature sensor.
This thermostat features a 2-wire user console connection—ideal for retrofits. The TH146-P-U includes a programmable console, a control module, and an outdoor temperature sensor.
The TL8100 Hydronic Thermostat offers the energy savings of a programmable control for a wide variety of applications without a need to carry multiple thermostats for different applications. Controls 2-way and 3-way zone valves or circulator pumps.
Your next RedLINK™ tool saves installation time by connecting a condensing unit or boiler to control devices without wires.
THM5421 Equipment Interface Module for Prestige® IAQ and VisionPRO® 8000 with RedLINK™
Remote outdoor temperature sensor, when installed, the current outdoor temperature is displayed. Also can be used to manage dual fuel and lock-out expensive auxiliary heat in heat pump applications.
The Remote Indoor Temperature Sensor for VisionPRO® IAQ and VisionPRO® thermostat families.
Honeywell’s FocusPRO® 6000 offers the perfect blend of features, performance. energy savings and value. With an easy-to-read digital display, FocusPRO 6000 prominently displays both room and set temperature.
Everything you need to relocate or upgrade with a programmable thermostat without running new wires. Kit options include wireless outdoor sensors, RedLINK Internet Gateway for remote access, or wireless adapters for working with TrueZONE panels
Honeywell’s PRO 4000\2000 offers a basic thermostat with the benefits of energy savings. PRO 4000 features an easy-to-read display and 5-2 day programming. Best of all, it’s backed by the Honeywell name.
Chronotherm® IV Plus Programmable Thermostat provides electronic control of 24 Vac single-stage or multistage heating and cooling systems, including heat pump systems.
Chronotherm® IV Plus RF Wireless Programmable Thermostat provides wireless control of 24 Vac heating and cooling systems. Use with W8665A for single-zone applications or W8665E for zoning applications.
Consists of a W8735B Telephone Access Module and a CM8900 Communicating Module.
This system is specially designed for large floor heating applications exceeding 15A.
Line Volt 5-2 programmable thermostat
This thermostat has been designed to control an electric heating system such as a baseboard heater, a radiant ceiling, a convector or a fan-forced heater.
With the Wi-Fi FocusPRO® and Honeywell’s Total Connect Comfort services, you can remotely monitor and manage your home’s comfort and energy usage anytime, anywhere.
Honeywell's Wi-Fi 9000 allows remote access to the thermostat through a computer, tablet, or smart phone with Honeywell's Total Connect Comfort Service.
Prestige redefined design with their high-definition color system and now, Prestige IAQ does the same, with easy installation & control from a one device. But that’s not all. Prestige IAQ connects you to customers with Customizable Service Reminders.
Prestige redefines how a thermostat can look and function and is the easiest-to-use programmable thermostat available. This RedLINK enabled line includes a: 7 Day Programming wizard, Multi-Language Options & USB setup, Customizable Service Reminders.
VisionPRO® 8000 has responsive programming for optimal comfort and energy savings. It offers you features like touch screen interaction, a real-time clock, and a backlit display. If you value comfort, choose VisionPRO and enjoy it for years to come.
VisionPRO® IAQ takes VisionPRO thermostats where they haven’t gone before. VisionPRO IAQ Total Home Comfort Systems let you manage temperature, humidification, dehumidification, ventilation and reminders from a single control and only three wires.