Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Potable water products

Water Leak Detection and Alarms

Water Leak Detection and Alarms

Honeywell has single use, reusable water leak detctions and alarms

Thermostatic Mixing Valves

Thermostatic Mixing Valves

Too-hot water can be hazardous and in many applications building codes limit water temperature to Safe levels. Many Honeywell Thermostatic mixing valves are ASSE 1017 and 1070 certified offering unsurpassed versatility from a single product line.

Water Sediment Filters

Water Sediment Filters

Tired of the high maintenance required to change filter elements in cartridge type water filters? Honeywell offers a line of sediment filters to protect your equipment that are washable; some can even be programmed to backwash automatically.

Float Valves

Float Valves

Float Valves- Provide water level control in commercial and industrial applications. Valve is constructed of bronze and brass, with hot dip galvanized rod. Float of Styrofoam-fill or stainless steel can be ordered separately.

Water Shut-off Valves

Water Shut-off Valves

Provides service convenience with higher flow rates. Cast bronze and forged brass body models offered. Chrome plated brass ball valve with Teflon seal. Blow-out proof stem with Viton seal. Brass models have 600psi WOG. NPT and Sweat connections.