Unique and cost effective solutions for improved control of combustion with greater accuracy.
The R7999 ControLinks™ controls ML7999 Actuators to controls Fuel and Air supply to a burner to maintain optimum combustion throughout its firing rate curve.
Honeywell ML7999A actuator, part of the ControLinks™ Fuel Air Control System, provides 100 lb-in. torque, pulse-width-modulating control of combustion air dampers, butterfly gas valves, oil modulation valves and flue gas recirculation.
The R7999C, with one communications port, provides communications capabilities similar to those found in the 7800 SERIES controls.
Provides terminals for field wiring for the R7999A ControLinks™ Fuel Air Controller. Terminals on the R7999A,B Controller engage the Q7999 contacts to make electrical connections. The Q7999A Subbase is panel-mounted.
"The ZM7999 Software Configuration Tool reduces burner setup time by letting you create an R7999 Controlinks burner modulation curve. The software assists you through the commissioning process and when it's complete, you can monitor the system real-time.
"