Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Configurable and Programmable Zone Controllers

Spyder and Stryker controllers are designed for all types of HVAC equipment, communicate via LONWORKS® or BACnet MS/TP communications and offer a variety of I/O options. The included Sylk Bus connects to other Sylk devices and sensors like the Zio.

Spyder Controllers

Spyder Controllers

Spyder® continues to evolve and is now a more flexible controller that is easier to use and designed for faster installation and programming. Built to work with the WEBs-AX system, Spyder gives you the versatility you need to control more of your building’s systems, and the flexibility to communicate with the protocols you’re using. So whether you choose the Spyder, Spyder Micro or Spyder with Relays, you’ll have the right controllers, which can be installed faster for more competitive bids.

Spyder Accessories

Spyder Accessories

Accessories for Spyder Controllers.

Stryker Controllers

Stryker Controllers

Stryker® is the controller you want when you need to do an install and want the job done quickly. It’s perfect for jobs with a large number of variable air volume (VAV) boxes where programming time can be significant. With Stryker you’ll have a robust controller that can be easily installed. Its off-the-shelf configurations will be functioning in seconds.