Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Zone Valves and Motors

Y496

Y496

Contain devices necessary for temperature control of a single zone in a hydronic heating system.

RM Series Radiant Manifolds

RM Series Radiant Manifolds

Manifolds control individual heating loop flow and temperature controls through Supply and Return configurations. Individual tubing loops are connected to the manifolds through connection adapters.

MZV Series

MZV Series

Honeywell MZV Series is the first linear zone valve with a built-in balancing plug that permits pre-balancing for each zone.

V4043A,B,C

V4043A,B,C

Two way on-off line voltage valves consist of an actuator motor and valve assembly for controlling the flow of hot or chilled water.

V4044A,B

V4044A,B

On-off and diverting line voltage valves consist of an actuator motor and valve assembly for controlling the flow of hot or chilled water.

V4044C,F

V4044C,F

Three way diverting line voltage valves consist of an actuator motor and valve assembly for controlling the flow of hot or chilled water.

V8043

V8043

Two-way on-off low voltage valves consist of an actuator and valve assembly for controlling the flow of hot water.

SparcoZone

SparcoZone

Sparcozone is the only multiple zone valve that is pre-assembled, pre-wired and ready to connect. It simplifies installation, saves labor, parts, time and money.

Two-way Fan Coil Valve

Two-way Fan Coil Valve

Two-way fan coil zone valves are used to control hot or chilled water in commercial HVAC equipment such as fan coil units, terminal reheat coils and convectors. Not for use in systems containing dissolved oxygen.