The Honeywell T6 Pro Wi-fi thermostat offers functionality that’s easy to use and smart features that are easy to love with geofencing, 7-day, 5-2, 5-1-1 programmability or non-programmable. Now ENERGY STAR® Certified
Millions of homes today are equipped with Wi-Fi enabled devices. Conscientious homeowners want a simple way to remotely monitor and help manage their energy costs will have the peace of mind with this latest Wi-Fi offering from Honeywell.TH8321WF1001 is now ENERGY STAR® Certified.
Honeywell's Wi-Fi 9000 allows remote access to the thermostat through a computer, tablet, or smart phone with Honeywell's Total Connect Comfort Service. TH9320WF5003 is now ENERGY STAR® Certified
The Prestige® IAQ thermostat is a 2 wire high definition color touch screen thermostat, 7 day programmable and selectable for residential or light commercial use. Controls up to 4-stages of heat and 2-stages of cool in a heat pump system and up to 3-stages of heat and 2-stages of cool in a conventional system. THX9421R5021WW is now ENERGY STAR® Certified
VisionPRO® 8000 with RedLINK™ technology is a touchscreen thermostat, 7 day programmable and selectable for residential or light commercial use. Controls up to 3-stages of heat and 2-stages of cool in a heat pump system and up to 2-stages of heat and 2-stages of cool in a conventional system. TH8110R1008, TH8320R1003, and TH8321R1001 are now ENERGY STAR® Certified.
Your next RedLINK™ tool saves installation time by connecting a condensing unit or boiler to control devices without wires.
THM5421 Equipment Interface Module for Prestige® IAQ and VisionPRO® 8000 with RedLINK™
RedLINK to Internet Gateway and Ethernet Cable and Power Cord
Easily relocate thermostat or upgrade equipment without running new wires using this module and a wireless FocusPRO® thermostat.
Wireless Adapters allows easy addition of RedLINK™ enabled thermostats to TrueZONE™ systems. Use with a RedLINK™-enabled TrueSTEAM™ Humidification System to communicate & control humidity. It also controls dehumidifiers like the Honeywell TrueDRY™.
Senses outdoor temperature and humidity to display on RedLINK™ enabled thermostats and accessories.
The Remote Indoor Temperature Sensor for VisionPRO® IAQ and VisionPRO® thermostat families.
Return Air Sensor mounts on return duct for backup control of non-zoned RedLINK™ enabled Wireless Systems and Thermostats.
The THP9045 Wiring Module is designed to be used with
applicable thermostats in which a 24V common is
required and there are not enough wires.
RedLINK Wireless Entry/Exit Remote
Use the Portable Comfort Control anywhere in the home to experience a new level of comfort and convenience. Works in both zoned and non-zoned applications.
Cover plate assembly. Use to cover marks on the wall or to mount the thermostat to a 2 in. X 4 in. electrical box. Includes a small and large cover plate, one bracket and mounting hardware.
Everything you need to relocate or upgrade with a programmable thermostat without running new wires. Kit options include wireless outdoor sensors, RedLINK Internet Gateway for remote access, or wireless adapters for working with TrueZONE panels
With the Wi-Fi FocusPRO® and Honeywell’s Total Connect Comfort services, you can remotely monitor and manage your home’s comfort and energy usage anytime, anywhere.
Everything you need to relocate or upgrade with a programmable thermostat without running new wires. Kit options include wireless outdoor sensors, RedLINK Internet Gateway for remote access, or wireless adapters for working with TrueZONE panels
Everything you need to relocate or upgrade with a non-programmable thermostat without running new wires. Kit options include wireless outdoor sensor, RedLINK Internet Gateway for remote access, or wireless adapters for working with TrueZONE panels.
Prestige redefined design with their high-definition color system and now, Prestige IAQ does the same, with easy installation & control from a one device. But that’s not all. Prestige IAQ connects you to customers with Customizable Service Reminders.
Honeywell's Wi-Fi 9000 allows remote access to the thermostat through a computer, tablet, or smart phone with Honeywell's Total Connect Comfort Service.
Honeywell's VisionPRO Z-Wave offers you top-of-the-line features to easily integrate comfort control into your automated home. You’ll enjoy the convenience, energy savings and consistent comfort for years to come.