Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Water Heater Controls

WV4460

WV4460

Power Vent Water Heater Controls

WV8860

WV8860

The WV8860Q Water Heater Control is designed for use in Standing Pilot applications using an immersion well for water temperature sensing. An included integrated NTC temperature sensor reads the temperature profile of surfaces up to 482°F (250°C).

SD7000A

SD7000A

Setback Man-Machine Interface and Display

WT8840

WT8840

The WT8840 series is the Water Heater Control for trade use to replace WV8840 valves used in AOSmith and Bradford White Water Heaters. It is designed for use in Standing Pilot applications using an immersion well for water temperature sensing. An included integrated NTC temperature sensor reads water temperature within the appliance up to 221 F (105 C).