Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

WEBs-AX Security

Security Controllers

Security Controllers

WEBsAX provides automation, allowing users to combine multiple protocols with legacy systems and use the web to view and edit underlying systems. The Security Controller is a web based out of the box answer for access control and intrusion detection.

Compact Security Solution Drivers

Compact Security Solution Drivers

WEBs Security Solution provides a cost-wise option on the SEC-H-600 platform. A LON or BACnet Focused Driver Option Pack determines device integration. WEBs-AX applications allow thin-client configuration of the access control and security functions.

WEBs-AX Enterprise Security Software

WEBs-AX Enterprise Security Software

Honeywell WEBs-AX™ Enterprise Security is a comprehensive access control and security management solution built on a truly open, IP based platform. It uses NiagaraAX Framework, for unparalleled interoperability in traditional security environments.

Video Integration Drivers

Video Integration Drivers

WEBs-AX Integrated Video integrates manufacturer devices and protocols into a unified management system. It integrates with IP & analog systems to create interoperability between video, security, lighting, energy management, and building automation.

WEBs-AX Security Enclosures

WEBs-AX Security Enclosures

Honeywell custom enclosures allow secure mounting of WEBs-AX™ Security controller, remote reader and input/output modules.

WEBs-AX Security Modules

WEBs-AX Security Modules

Honeywell WEBs-AX™ Security Modules expand the capacity of WEBs-AX Security Controllers.

Auxiliary Power Supplies

Auxiliary Power Supplies

These access control power supplies/chargers convert 115VAC/60Hz into power limited, field-selectable, continuous power output. Equipped with LED diagnostics and fused disconnects, these power supplies are UL listed and conform to NEC requirements.

Backup Battery

Backup Battery

Sealed Lead-Acid 7 AH backup battery.

OmniProx Proximity Card Readers

OmniProx Proximity Card Readers

Honeywell's OmniProx™ family is a complete line of 125 kHz HID compatible proximity readers, that delivers outstanding and consistent performance in a small package. Attractive styling fit any décor, for both indoor and outdoor applications.

OmniClass Reader/Keypad

OmniClass Reader/Keypad

OmniClass™ OM56BHONA reader/keypad is built with convenience and reliability of prox technology and reads 125 kHz Prox and 13.56 MHz Smart cards. Keypad is backlit for low-light conditions. LED bar makes ADA compliant with built-in audible beeper.

ProxPro Reader/Keypad

ProxPro Reader/Keypad

The ProxPro® proximity card reader’s weatherproof and attractive enclosure allows easy mounting indoors or out. Reads 125kHz Prox cards and has a LED and Beeper indicator. The ProxPro Reader is best for applications requiring a larger read range.

Smartkey Intrusion Keypad and Display

Smartkey Intrusion Keypad and Display

The SEC-H-INT-KP Smartkey Intrusion Keypad and Display is used for arming and disarming areas protected by intrusion monitoring. Requires NPB-2X-RS485 Option card to interface with and SEC-H-600 and SEC-H-201.

Credentials

Credentials

125 kHz HID compatible Proximity Credentials.

PIR Overhead Motion Sensor

PIR Overhead Motion Sensor

Mount IS310BL and IS310WH PIR motion sensors over access controlled doors to inhibit alarms when exiting and/or to unlock the door. Hands-free automatic operation makes these units the ideal request to exit devices for access control systems.

Push Button

Push Button

The EXB-1 is used to signal the access control panel to unlock a door and inhibit door alarms when exiting.

Door Locks

Door Locks

The NS5100 Electric Strike and ML8011-LC-US28 locks work with many types of doors and applications.