Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Viewing Heads

Available in single or multiple sensor configurations, UVTron (gas), IR (oil and coal), and multiple combinations in a single system is available.

Compact Viewing Head S70x and S80x

Compact Viewing Head S70x and S80x

Available in single sensor only, UVTron or IR. Options include quick disconnect with two LEDs or factory installed cable.

Viewing Head with Single Digital Display S552BE

Viewing Head with Single Digital Display S552BE

S552BE is provided with IR self checking sensor suitable for oil and coal fuel flames. Optional pipe fitting (PF) versions provided with factory installed cable. Suitable for Hazardous location duty. SIL 3 capable.

Dual Flame Type Detector with Digital Display S556BE

Dual Flame Type Detector with Digital Display S556BE

S556BE is provided with UVTron sensor, no mechanical shutter, suitable for gas and light oil fuel flames. Optional pipe fitting (PF) versions provided with factory installed cable. Suitable for Hazardous location duty. SIL 3 capable. UVTron shutterless technology is not adversely affected by X or Gamma ray generated by pipe check welding.

Dual Flame Type Detector with Two Digital Displays S550BE

Dual Flame Type Detector with Two Digital Displays S550BE

The S550BE is provided with UVTron and IR sensors. System is self checking, no mechanical shutters, not adversely affected by X or Gamma rays generated by pipe check welding. Suitable for all fuel flames, single or multiple fuels. Optional pipe fitting (PF) versions provided with factory installed cable. Suitable for hazardous location duty. SIL 3 capable.

All-in-One Viewing Head and Processor U2

All-in-One Viewing Head and Processor U2

U2-101x and U2-101x PF are integrated viewing head and processor (All in One) with integral touch screen for operator interface. One Normally Open Flame relay contact and one Normally Open Fault relay contact is provided for interlock. 0-20 or 4-20 mA scalable analog output is also provided. Power input is 24 VDC @120 mA. Temperature sensor is included that provides display in degree F and C.

Flare Stack Flame Monitor

Flare Stack Flame Monitor

S256 is a UV flare stack viewing head/flame detector, that detects the presence or absence of flame at the flare stack tip. Used for continuous UV flare stack monitoring to ensure no unburned toxic or waste gas releases into the atmosphere.