Skip Ribbon Commands
Skip to main content
SharePoint

Valve Linkages

Meet all your linkage needs for steam and water applications from low volume to high volume with just one brand — Honeywell. The full line of globe valve single and tandem linkages now available, the only name you need to remember to connect one or two Honeywell direct-coupled actuators to different valves is Honeywell. From small globe valves to large globe valves, you’ll get high close-off, and with spring return actuators, fail-safe operation.

Q5001

Q5001

The Q5001 Valve Linkage connects a Modutrol® Motor to a 2- or 3-way valve. It is used primarily on V5011 or V5013 steam and water valves.

Q5020

Q5020

The Q5020 Globe Valve Linkages connect a Honeywell direct coupled actuator (DCA) to a steam or water globe valve. The Q5020 Linkages are compatible with two-way and three-way globe valves up to 3 inch (DN80).

Q5022

Q5022

Q5022A,B Linkages combine Honeywell direct coupled rotary actuators to a globe valve & work with 2 & 3-way globe valves up to 6 in. pipes Q5022A enhances close-off ratings with globe valves up to 3 in. Q5022B is used with globe valves 4 to 6 in.

Q5024

Q5024

Q5024 globe valve linkages connect a Honeywell direct coupled actuator (DCA) to a steam or water globe valve. Q5024 linkages are compatible with 2- and 3-way globe valves.

New

         Configure It

    _______________

Click here to configure Your Valve Linkages, and find the product for the job!