Replace over 2000 gas valves for standing pilot and electronic ignition applications.
The Universal Pilot Burner from Honeywell. The days of replacing pilot burners with like-for-like products are over. This is going to be huge. It’s the one design that can be used on nearly any Honeywell pilot burner you’ll encounter. So you’ll be able to replace more pilots in less time, and you’ll be making your calls more profitable.
Two universal ignition modules replace hundreds of Honeywell and competitive models for intermittent pilot and hot surface ignition applications.
Honeywell has taken the guesswork out of stocking thermopiles with the new Q313U3000 Universal Thermopile. We combined all of the most popular accessories into one package to make your job easier. Now you can stock one model and cover nearly any thermopile application you encounter.
The Q3200U Universal Hot Surface Igniter Kit is designed to provide a robust field service replacement igniter, in gas fired appliances with Norton/St Gobain 120 VAC, silicon carbide, hot surface igniters. Includes six brackets and accessories.
Honeywell offers NEMA — standard DC20-1992 and general purpose transformers. These transformers are available with single or multiple input voltages and with foot, conduit and plate mounting options. Transformers with circuit breakers that can be manually reset by pressing a button are also available.