Skip Ribbon Commands
Skip to main content
SharePoint

Ultraviolet Coil Disinfection

UV light installed at the HVAC coils can deactivate biological contaminants growing on cooling coils and help mitigate the spread to the building. UV lights provide cleaner coils to improve the energy efficiency for better coil heat transfer.

AHU Models

AHU Models

The system is designed for installation into commercial air handling units for the purpose of surface disinfection using ultraviolet germicidal irradiation. For maximum installation flexibility and cost-effectiveness, the UV lamps are mounted onto a framework of standard ½ inch EMT tubing (not included). The remotely mounted weather resistant power supply can withstand the wet environment found inside of air handlers or the exposed conditions of outdoor packaged air conditioning systems.

FCU/PTAC Models

FCU/PTAC Models

Honeywell UVL-FCU kits make it possible to realize all the benefits of germicidal UV light in limited space applications including most of the fan coil units and PTACs found on the market today. The kit features a low-profile lamp with metal shield and mounting magnet as a means for locating the UV light within these units for optimum UV exposure particularly where space is limited.