Use the Portable Comfort Control anywhere in the home to experience a new level of comfort and convenience. Works in both zoned and non-zoned applications.
Senses outdoor temperature and humidity to display on RedLINK™ enabled thermostats and accessories.
Easily relocate thermostat or upgrade equipment without running new wires using this module and a wireless FocusPRO® thermostat.
Return Air Sensor mounts on return duct for backup control of non-zoned RedLINK™ enabled Wireless Systems and Thermostats.
RedLINK Wireless Entry/Exit Remote
Wireless Adapters allows easy addition of RedLINK™ enabled thermostats to TrueZONE™ systems. Use with a RedLINK™-enabled TrueSTEAM™ Humidification System to communicate & control humidity. It also controls dehumidifiers like the Honeywell TrueDRY™.
The THP9045 Wiring Module is designed to be used with
applicable thermostats in which a 24V common is
required and there are not enough wires.
The Versaguard® Universal Thermostat Guards cover wall thermostats and protect against tampering, damage and unauthorized adjustment of thermostat settings.
The Versaguard® Universal Thermostat Guards cover wall thermostats and protect against tampering, damage and unauthorized adjustment of thermostat settings.
The Versaguard® Universal Thermostat Guards cover wall thermostats and protect against tampering, damage and unauthorized adjustment of thermostat settings.
Cover plate assembly. Use to cover marks on the wall or to mount the thermostat to a 2 in. X 4 in. electrical box. Includes a small and large cover plate, one bracket and mounting hardware.
The Remote Indoor Temperature Sensor for VisionPRO® IAQ and VisionPRO® thermostat families.
THM5421 Equipment Interface Module for Prestige® IAQ and VisionPRO® 8000 with RedLINK™
Your next RedLINK™ tool saves installation time by connecting a condensing unit or boiler to control devices without wires.
RedLINK to Internet Gateway and Ethernet Cable and Power Cord
Use a touchtone phone to heat your cottage or home just in time for your arrival
Sensor is designed to be used with Aube thermsotats and controllers to measure the temperature inside the air duct
Flexible or Rigid floor sensors
Electronic thermometer displays indoor and outdoor temperature (TE503 models) or indoor temperature and relative humidity level (TE513 models)
Used as a freeze warning device. Completes circuit to household lamp on temperature fall, indicating inoperative heating equipment.