Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Spring Return Damper Actuators

Spring return direct coupled actuators (DCA) used in heating, ventilating and air-conditioning (HVAC) systems to drive a variety of quarter-turn, final control elements requiring spring return fail-safe operation.

2-Position 100-250 Vac SR

2-Position 100-250 Vac SR

Spring return two position direct coupled actuator [27 to 100 lb in (3Nm to 11Nm)]

Modulating/Floating  24 Vac/dc SR

Modulating/Floating 24 Vac/dc SR

Spring return modulating/floating direct coupled actuator [27 to 175 lb-in (3Nm to 20Nm)]

Communicating 24 Vac/dc SR

Communicating 24 Vac/dc SR

Spring return Sylk-enabled communicating direct coupled actuator [27 and 44 lb-in (3Nm and 5Nm)]

Modulating/Floating/3-Position 24 Vac/dc SR

Modulating/Floating/3-Position 24 Vac/dc SR

Spring return modulating or three-position direct coupled actuator [27 and 44 lb-in (3Nm and 5Nm)]

2-Position 24 Vac/dc SR

2-Position 24 Vac/dc SR

Spring return two-position direct coupled actuator [27 to 175 lb-in (3 Nm to 20 Nm)]

Fast-acting, 2-position 120-230 Vac SR

Fast-acting, 2-position 120-230 Vac SR

Honeywell fast-acting, two-position actuators are spring return direct coupled actuators (DCA) and feature an integral junction box for on/off damper control.

Fast-acting, 2-position 24 Vac SR

Fast-acting, 2-position 24 Vac SR

Honeywell fast-acting, two-position actuators are spring return direct coupled actuators (DCA) with an integral junction box for on/off damper control.