Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Signal Processors

Available in single viewing head, switched two viewing heads (one at a time), and independent operation of three viewing heads (simultaneously).

All-in-One Viewing Head and Processor U2

All-in-One Viewing Head and Processor U2

U2-101x and U2-101x PF are integrated viewing head and processor (All in One) with integral touch screen for operator interface. One Normally Open Flame relay contact and one Normally Open Fault relay contact is provided for interlock. 0-20 or 4-20 mA scalable analog output is also provided. Power input is 24 VDC @120 mA. Temperature sensor is included that provides display in degree F and C.

700/800

700/800

The 700 supports one UV or IR viewing head model S70x or S80x. 2 x SPDT Flame On relay contacts and 0-20 or 4-20mA scalable analog output is also provided. SIL 3 capable.

Flame Rod 600

Flame Rod 600

Model 600 Ultra Flame Rod is a reliable Flame Detecting system based on the proven principle of measuring rectified current flow through a flame rod when a flame touches it. The Model 600 Flame Detector measures the rectified current and closes the flame relay if the current exceeds the value for the flame-on set-point.

WATCHDOGIII

WATCHDOGIII

The WatchdogIIIBE is a kit consisting of a P222 processor, a S256BE viewing head, and an ASY55XBE cable.

P222

P222

The P222 is used with S256 viewing head for remote monitoring of flare flame. 2 x SPDT Flame On relay contacts for T1 timer and 1 x SPDT for T2 timer. 0-20 or 4-20mA scalable analog output is also provided. Two timers are included for flame delay off settings one 0 to 60 seconds (T1) and one 0 to 3600 seconds (T2).

P522

P522

The P522 supports two switched (not simultaneously) S55xBE viewing heads. 2 x SPDT Flame On relay contacts and 0-20 or 4-20mA scalable analog output is also provided. SIL 3 capable.

P532/P531

P532/P531

The P532/P531 supports three separate viewing heads, two S55XBE and one S70X. Independent 2 x SPDT Flame On relay contacts are provided for each viewing head (6 total). 0-20 or 4-20mA scalable analog output also provided for each viewing head. SIL 3 capable.The P532/P531 supports three separate viewing heads, two S55xBE and one S70x. Independent 2 x SPDT Flame On relay contacts are provided for each viewing head (6 total). 0-20 or 4-20mA scalable analog output also provided for each viewing head