Skip Ribbon Commands
Skip to main content
SharePoint

SOLA Displays

SOLA Displays provide user interface to the SOLA Controllers.

S7910

S7910

The S7910 Local Keyboard display interface provides setpoint and control adjustments to parameters of the R7910 SOLA Hydronic Control. The S7910 includes four function buttons, and all data is displayed on an LCD with backlight.

S7999B

S7999B

The S7999B is a microprocessor-based touch-screen display module that provides an operator interface for monitoring and configuring parameters in the R7910 SOLA system. S7999B is flush mounted into a panel cutout (8-1/8 in. wide x 5-7/8 in. high).

S7999D

S7999D

The S7999D can be used to monitor an individual boiler and also used for multiple boiler applications in a lead/lag arrangement. It consists of 2 RS485 ports and a USB port. The S7999D display can be flush front or mounted behind in a panel cutout. Wiring connections are through a removable 8-pin wiring connector.