Honeywell replacement filters provide the recurring revenue opportunity you need to grow your business, while delivering the highest levels of filtration and efficiency available.
For your customers who have an installed Space-Gard® or Aprilaire® cabinet, Honeywell continues to offer a complete line of media filter replacements. Replacement Expandapac™ Media Filters are for use in Research Products cabinet models 2200, 2250 and 2400.
Replacement filter for Honeywell F25, F27, F35, F100, F150, F200 Media Air Cleaners.
Replacement filter for Honeywell F25, F27, F35, F100, F150, F200 Media Air Cleaners.
As air is moving through your heating and cooling system, Honeywell TrueCLEAN deactivates 99%*** of captured particles
like airborne dust, pollen, smoke, mold spores and other bacteria
Honeywell PopUP filters store flat and pop into shape for installation.
The replacement filter is a high-efficiency. long-life filter for Perfect Fit media air cleaners. It captures a significant amount of airborne particles in the air that circulates through the filter.
The Return Grille Filter provides a high efficiency, long life alternative to a 1" filter. Our patented design, unique to the industry, captures a significant amount of the airborne particles, in the air that circulates through the filter.
HEPA stands for high-efficiency particulate arresting. Honeywell HEPA air cleaners offer powerful filtration: They capture 99.97% of particles that are 0.3 microns in size from the air that passes through the filter.
Our high-efficiency, charged postfilters boost the efficiency of any Honeywell electronic air cleaner with negligible effect on pressure drop.
An Electronic Air Cleaner Cell consisting of an ionizer section and a collector section to be used as a component in a residential electronic air cleaner.