Skip Ribbon Commands
Skip to main content
SharePoint

Pressure Sensors

Honeywell's pressure sensors provide stable, reliable, maintenance-free operation with reliable, accurate measurement and control. They are suitable for the most demanding, high performance applications and provide a stable, reliable, maintenance-free operation.

P7645

P7645

The P7645 Series Dry Differential Pressure Sensors provide reliable, accurate measurement and control. Applications include measurement of extremely low pressure applications such as: building/room pressure, air flow, variable air volume, filter status, and duct pressure. They are ideal for clean rooms, hospitals, fume hoods, and computer rooms. The P7645 offer a single pressure range and 4-20mA output signal.

P7660

P7660

The P7660 Series Dry Differential Pressure Sensors provide reliable, accurate measurement and control. Applications include measurement of extremely low pressure applications such as: building/room pressure, air flow, variable air volume, filter status, and duct pressure. They are ideal for clean rooms, hospitals, fume hoods, and computer rooms. The P7660 Pressure Sensors have four selectable ranges and 4 output signal configurations.

PWTA Series

PWTA Series

The PWTA Series wet/wet differential pressure sensors provide reliable, accurate measurement and control of proper applications, including the monitor and control of pump differential pressure, chiller/boiler differential pressure drop, and CW/HW system differential pressure. The PWTA Series is ideal for measuring pressure across pumps, filters, heat exchangers, compressors and other non-corrosive wet media applications. The PWTA Series of pressure sensors feature three field selectable pressure

MLH

MLH

The MLH Series is a two-wire 4-20mA gauge pressure sensor. This digitally compensated sensor offers an unparalleled value/performance combination, making it an ideal solution for demanding applications. Available in pressure ranges up to 1000 psi.

P7640

P7640

P7640 Pressure Sensors are designed with field-selectable 4-20 mA, 0-5 Vdc, or 0-10 Vdc output. They switch selectable pressure ranges between 0-1 in. w.c./0-250 Pa or 0-10 in. w.c./0-2500PA depending on the model.

PWT Series

PWT Series

The PWT Series wet/wet differential pressure sensors provide reliable, accurate measurement and control of many applications, including pump differential pressure, chiller/boiler differential pressure drop, and CW/HW system differential pressure.

Heavy Duty Pressure Transducers

Heavy Duty Pressure Transducers

Honeywell’s PX3 Series Pressure Transducers use piezoresistive sensing technology.

P7650

P7650

Honeywell’s P7650 sensor can measure either air pressure or velocity. It is available in duct mount, panel mount or universal mount configurations.

DPT

DPT

P7635

P7635

Panel mount differential air pressure sensors with -1.0 to 10" w.c. pressure range and 4 to 20 mA or 1-10 Vdc output