Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Point of Purchase Aids - Commercial

Maximize sales throughout your entire branch with Honeywell's merchandizing and display items. Studies show that the majority of purchase decisions are made at the point of sale. See how you can maximize sales throughout your showroom or branch.

Spring Return Foot Mounted Actuators

Spring Return Foot Mounted Actuators

Foot-mounted line voltage spring return actuator. Provides two-position control of globe valve and HVAC dampers.

Non-Spring Return Foot Mounted Actuators

Non-Spring Return Foot Mounted Actuators

Foot-mounted low voltage non-spring return actuator. Provides floating control of globe valve and HVAC dampers.

Q181

Q181

Controls from one to four Modutrol (Series 90) motors from one master motor.

Q209

Q209

Used to limit minimum position of a proportioning Modutrol motor.

Q607

Q607

For control of auxiliary equipment as a function of Modutrol motor shaft position.

S443

S443

Used for remote manual control of proportioning Modutrol (Series 90) motors and relays.

Foot Mounted Parts and Accessories

Foot Mounted Parts and Accessories

Parts and accessories for foot-mounted motors including transformers and terminal adapters.

Motor Positioner

Motor Positioner

The R7195A,B Motor Positioner is a single channel solid state proportioning amplifier. The R7195A Motor Positioner is factory-adjusted to accept a 4 to 20 mA input, and the R7195B Is adjusted to accept a 135-ohm retransmitting slidewire.

Interface Modules/Adapters

Interface Modules/Adapters

Directed mounted interface modules and screw terminal adapter kits for Modutrol motors.

Foot Mounted Motors Hardware

Foot Mounted Motors Hardware

Modutrol motor hardware including adapter brackets, crank arms, weatherproofing kits and more.