Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Electromechanical and electronic oil primary controls with non-volatile lockout, 15, 30, and 45 second lockout times. Configurations include interrupted and intermittent ignition, oil valve control. Electronic versions have EnviraCOM as standard.
R7184 is a Line voltage, safety rated, control for residential oil fired burners, used in boilers, forced air furnaces and water heaters. When used with a CAD cell flame sensor, operates an oil burner and optional oil valve.
Protectorelay® Oil Burner Control provides automatic, nonrecycling control of an intermittent ignition oil burner system.
Operates the oil burner and oil valve (if desired) in response to a call for heat from a low voltage control circuit.
One-piece, stack-mounted oil burner primary controls that cycle the burner on and shut down the burner on flame loss or system malfunction.