For applications utilizing standing pilot powered by a 750mV thermopile for operation.
These gas controls are used on gas fired, standing pilot appliances with 750 mV self-powered control systems. They include a manual gas valve, safety shutoff, single millivoltage automatic operator and pressure regulator.
These valve operates provide automatic main valve operation in the VS820 family of gas controls.
The VS8420 Millivolt Gas Valve is compact and has a 60,000 Btuh capacity (1 in. pressure drop for straight through configuration). The design makes it ideal for fireplace and space heating applications.
The VS8421 Millivolt Gas Valve has a 60,000 Btuh capacity (1 in. pressure drop for straight-through configuration). This makes it ideal for fireplace and space heating uses that are vent free. This valve is only for vent free applications.
The VS8520, millivolt combination gas controls, are low capacity compact size, millivolt operated gas valves. They are designed for use in small gas appliances, burning either LP or natural gas.