Honeywell Lighting Controls offer smart scheduling, presence detection and photo sensing to ensure lights aren’t left burning in vacant areas and are off in areas where there’s plenty of natural light. It all adds up to truly significant energy savings as a standalone solution or as part of an overall integrated energy management plan using heating, ventilation and air conditioning (HVAC) and building automation systems (BAS).
Using Honeywell Lighting Stryker to integrate lighting into building automation systems makes smart buildings even brighter. Honeywell Lighting Stryker delivers low voltage control and integration with building automation systems. It’s the easy way to add lighting automation, including scheduling, lighting scenes, demand response and much more.
The C7057 Cadmium Sulfide Photocell, senses ambient light levels and used as the sensing element for the CR7075A Lighting Controller, which can provide on/off control of two separate lighting banks, based on determined ambient light intensity levels.
Two-Stage Lighting Controllers offer on/off sequenced control of two separate lighting banks, based on user determined, ambient light intensity level, via a single sensor. Typical applications include, outdoor cosmetic and parking lot lighting.