Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Intermittent Pilot Burners

These Intermittent Pilot Burner/Igniter-Sensors consist of low output conventional target type pilot burners and either a combination spark igniter and flame sensor or a separate spark igniter and flame sensor (two rod) mounted in place of the thermocouple.

Q345

Q345

The Honeywell Q345 Pilot Burner provides pilot flame ignition and sensing in intermittent pilot systems. It consists of a target type pilot burner with a combination spark igniter and flame sensor.

Q3451

Q3451

The Honeywell Q3451 Intermittent Pilot Burners provide pilot flame ignition and sensing for intermittent ignition systems. It consists of a target type pilot burner with a single rod combination spark igniter/flame sensor and integral ignition lead.

Q3452

Q3452

The Honeywell Q3452 Intermittent Pilot Burners provide pilot flame ignition and sensing for intermittent ignition systems. It consists of a target type pilot burner with a two-rod spark igniter and flame sensor and integral ignition lead.

Q348

Q348

The Honeywell Q348 Pilot Burner provides pilot flame ignition and sensing in intermittent pilot systems. It consists of a Bat-Wing type pilot burner with a combination spark igniter and flame sensor.

Q3481

Q3481

The Honeywell Q3481 Intermittent Pilot Burners provide pilot flame ignition and sensing for intermittent ignition systems. It consists of a Bat-Wing type pilot burner with a single rod combination spark igniter/flame sensor and integral ignition lead.

Q362

Q362

The Honeywell Q362 Intermittent Pilot Burners provide pilot flame ignition and sensing for low BTU intermittent ignition systems. It consists of a target type pilot burner with a single rod spark igniter and flame sensor.

Q373

Q373

The Honeywell Q373 Intermittent Pilot Burner/Igniter-Sensor consists of low output conventional target type pilot burner and a combination spark igniter and flame sensor

Q381

Q381

The Honeywell Q381 Intermittent Pilot Burners provides pilot flame ignition and sensing for intermittent ignition systems. It consists of a pilot burner with a single rod combination spark igniter/flame sensor and is designed for horizontal mounted applications.