Skip Ribbon Commands
Skip to main content
SharePoint

HVAC Damper Actuators

Quality and experience are what make Honeywell's actuators and motors the top performers in the HVAC industry. Honeywell's complete line of building control products is already proven in more than 110 million buildings, 5,000 industrial facilities and hundreds of utilities worldwide. If you need an actuator with lasting value or a motor with reliable performance and trouble-free operation, specify Honeywell. We make precision easy.

Spring Return Damper Actuators

Spring Return Damper Actuators

Spring return direct coupled actuators (DCA) used in heating, ventilating and air-conditioning (HVAC) systems to drive a variety of quarter-turn, final control elements requiring spring return fail-safe operation.

Non-Spring Return Damper Actuators

Non-Spring Return Damper Actuators

Non-spring return direct coupled actuators (DCA) used in heating, ventilating and airconditioning (HVAC) systems to drive a variety of quarter-turn, final control elements.

Damper Actuator Accessories and Parts

Damper Actuator Accessories and Parts

Includes accessories for mounting, enclosures, ball joints, shaft adapters and more.

M847

M847

Two-position draft Damper actuators used with two-wire 24V room thermostats or other low voltage controllers to operate the draft damper on solid fuel furnaces or boilers and other similar light duty applications.

M447

M447

Fast acting, two-position actuator

ML8302

ML8302

Honeywell ML8302 fast-acting, two-position spring return, direct coupled actuators feature an integral junction box for on/off damper control. Reliably operates in smoke control systems requiring UL555S ratings up to 350F.

ML6194

ML6194

ML6194 non-spring return direct coupled actuators provide H59control of dampers or valves in HVAC applications.

32007304

32007304

DC Motor spring return direct coupled actuators (DCA) provide control of dampers in HVAC applications.

3200523

3200523

Spring return direct coupled actuators (DCA) provide control of dampers in HVAC applications.

KA Actuators

KA Actuators

Spring return direct coupled actuators (DCA) provide control of dampers in HVAC applications.

New

         Configure It

    _______________

Click here to configure Your HVAC Damper Actuators, and find the product for the job!