Industrial Flame Monitoring
Honeywell's Industrial Flame Monitoring systems are suitable for high level flame monitoring with a high level of discrimination for working in tough environments including, industrial boilers, kilns, Claus reactors, thermal oxidizers, gas turbines, multiple burner boilers, and with multiple fuels (oil, gas, and coal).
Available in single or multiple sensor configurations, UVTron (gas), IR (oil and coal), and multiple combinations in a single system is available.
Available in single viewing head, switched two viewing heads (one at a time), and independent operation of three viewing heads (simultaneously).
Honeywell offers several models of viewing head monitoring accessories such as swivel mount, isolation mount (iso), fiber optics (FASA), FlameTools PC software, and panel mount system display (S7999).