Count on the Excel 800 plant controller for years to come! Along with easy programming and extensive memory, it offers all the dependability of the Excel 5000 line. Best of all, old Excel 500 programs work perfectly with the Excel 800 controller.
Excel 500 & 600 Controllers manage building functions with up to 18 plug-in modules and use a standard computer module. They allow expansion and C-Bus networking to exchange data. The Excel XI581/2 & Excel X1584 Operator Terminals are optional.
The Smart Excel 500 is a freely programmable control and monitoring system designed specifically for building management. Its modular design is particularly well-suited for use in medium-sized buildings.
The Excel 100 Controllers are direct-digital control, microprocessor-based, programmable controllers that manage building functions.
A compact, programmable controller that manages small building control applications. Available with or without operator interface. Provides perfect solution for managing small building control applications and HVAC equipment control applications.
The Honeywell Compact I/O are LON modules with a certain number of digital inputs, analog inputs, digital outputs, analog outputs, and hubs used to record or control network variable points (SNVT’s) on a LonWorks bus.
Distributed input/output modules allow you to monitor and control remote points with just a two-wire communication bus back to the main controller.
Excel Smart I/O modules feature software-configurable inputs and outputs and are suitable for installation throughout your buildings. They convert input signals to network variables and network variables into output signals for operating actuators.
The Excel 5000 Operator Interfaces provide local access to Excel 5000 Controllers. XI581 functions as a controller mounted interface. XI582 functions as a desktop or panel/wall mounted interface. XI882 functions as a panel/wall mounted interface.
Honeywell's SymmetrE™ PC workstation redefines what to expect from monitoring and controlling your building management system. The scalable software brings your building's occupant needs, operational issues and budget pressures into perfect balance.
Excel Web II is Honeywell’s Ethernet-based, freelyprogrammable Building Automation controller offering a combination of BACnet IP, BACnet MS/TP, and LONWORKS® communication. It demonstrates Honeywell’s full commitment to reducing total installed cost and total building lifecycle cost for building investors and building operators.