Honeywell Electronic Air Cleaners are an easy to use solution that captures up to 98% of airborne particles from the air passing through the filter. They carry an exclusive 10-year Clean Coil Guarantee⢠and stylish looks.
F300 optimizes efficiency with airflow capturing up to 98% of particles that pass through it. It operates with all gas, oil and electric forced warm air furnaces and AC systems, and is available in four sizes to fit most ducts.
Save time on installation with our low-profile door and innovative test button. These features allow you to verify system operation before leaving the job.
F52F Return Grille Electronic Air Cleaner is wall or ceiling mounted in the main return air duct of a central forced air heating, cooling, or ventilation system. It captures a high number of the airborne particles from the circulated air.