Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Advanced Burner Controls

The ABC900 Advanced Burner Control is a PLC-based control tailored for burner and boiler applications. You can program it for fuel/air ratio, O2 trim and VFD control. This flexible platform has up to six actuator channels and two VFD channels.

Oxygen Sensors

Oxygen Sensors

High temperature oxygen sensors determine oxygen concentration in air or inert gas mixtures and transmit values via a 4-20mA output signal. Available in 3 probe lengths and 2 02 partial pressure ranges, from 0.1 vol% 02 to 25 vol%02, or 100 vol%02.