Fast-acting two-position actuators for line voltage (230V) applications. Spring return direct coupled actuators (DCA) for Fire and Smoke dampers (ON/OFF control) in low-, medium- and high-torque ratings.
Honeywell Fast-Acting, Two-Position Actuators are line volt (230V), 30 lb-in., spring return direct coupled actuators (DCA) for Fire and Smoke dampers (on/off control)
Honeywell's Fast-Acting, Two-Position Actuators are line volt (230V), 80 lb-in., spring return direct coupled actuators (DCA) for Fire and Smoke dampers (on/off control)
Honeywell's Fast-acting, two-position actuator with 175 lb-in., 20 Nm spring return and 230 Vac