Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Training Materials - Commercial

VBN

VBN

Honeywell’s characterized control ball valves feature a parabolic flow insert that’s integral to the ball. Its unique construction enables a smoother flow curve and greater degree of rotation responsiveness. The result: more accurate flow rate with less wear and tear.

VBF5011

VBF5011

Honeywell's VBF5011 two-way control ball valves control hot or chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. These valves can be used with Honeywell electronic actuators.

VBF5013

VBF5013

Honeywell's VBF5013 three-way control ball valves control hot or chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. These valves can be used with Honeywell electronic actuators.

Replacement Parts for Ball Valves

Replacement Parts for Ball Valves

Includes replacement o-rings, seals and stems for ball valves.

VBF2

VBF2

VBF2 two-way ball valve assemblies, with and without actuators, control hot or chilled water with glycol solutions up to 50% in closed loop heating, ventilating and air conditioning (HVAC) systems to provide two-position or modulating functions.

VBF3

VBF3

VBF3 three-way ball valve assemblies, with and without actuators, control hot or chilled water with glycol solutions up to 50% in closed-loop heating, ventilating and air conditioning (HVAC) systems to provide two-position or modulating functions.