Skip Ribbon Commands
Skip to main content
SharePoint

Pressure Sensors

Honeywell's pressure sensors provide stable, reliable, maintenance-free operation with reliable, accurate measurement and control. They are suitable for the most demanding, high performance applications and provide a stable, reliable, maintenance-free operation.

MLH

MLH

The MLH Series is a two-wire 4-20mA gauge pressure sensor. This digitally compensated sensor offers an unparalleled value/performance combination, making it an ideal solution for demanding applications. Available in pressure ranges up to 1000 psi.

PWT Series

PWT Series

The PWT Series wet/wet differential pressure sensors provide reliable, accurate measurement and control of many applications, including pump differential pressure, chiller/boiler differential pressure drop, and CW/HW system differential pressure.

P7640

P7640

P7640 Pressure Sensors are designed with field-selectable 4-20 mA, 0-5 Vdc, or 0-10 Vdc output. They switch selectable pressure ranges between 0-1 in. w.c./0-250 Pa or 0-10 in. w.c./0-2500PA depending on the model.

DPT

DPT

Heavy Duty Pressure Transducers

Heavy Duty Pressure Transducers

Honeywell’s PX3 Series Pressure Transducers use piezoresistive sensing technology.