Skip Ribbon Commands
Skip to main content
SharePoint

Logic Modules

Using sensors and actuators, Honeywell's Solid State Economizer Logic Modules determine whether Free-Cooling can be used by bringing in outdoor air instead of energizing a compressor. Some Logic Modules, control based upon DCV, using a CO2 sensor.

W7220

W7220

JADE economizers are the perfect examples of Honeywell innovation that makes saving energy easier for your customers. For buildings with less than 50,000 sq ft and standalone rooftop unit (RTU) applications, JADE is the best solution for a fresh air ventilation system. JADE Fresh Air Economizers with integrated demand control ventilation (DCV) systems are compatible with most individually packaged rooftop or built-up air handling units.

Y7220

Y7220

JADE economizers are the perfect examples of Honeywell innovation that makes saving energy easier for your customers. For buildings with less than 50,000 sq ft and standalone rooftop unit (RTU) applications, JADE is the best solution for a fresh air ventilation system. JADE Fresh Air Economizers with integrated demand control ventilation (DCV) systems are compatible with most individually packaged rooftop or built-up air handling units.

YL7220

YL7220

JADE economizers are the perfect examples of Honeywell innovation that makes saving energy easier for your customers. For buildings with less than 50,000 sq ft and standalone rooftop unit (RTU) applications, JADE is the best solution for a fresh air ventilation system. JADE Fresh Air Economizers with integrated demand control ventilation (DCV) systems are compatible with most individually packaged rooftop or built-up air handling units.

H205

H205

Remote bulb change over control for outdoor air

W7212

W7212

W7212, W7213, & W7214 Economizer Logic Modules are used with demand control ventilation (DCV), and solid state C7400 Enthalpy Sensors or C7660 Dry Bulb Temperature Sensors, to proportion outdoor/return air dampers for control of free cooling in HVAC.

W7215

W7215

Use with C7400A, or C7660 and C7150B or C7046 Sensors; Demand Control Ventilation (DCV) C7232 C02 sensor (2-10 Vdc); and Honeywell Series 72 actuators to proportion air dampers for economizer and ventilation control.

W7340

W7340

The W7340 Communicating Economizer Logic Module is used multiple sensors and proportions outdoor and return air damper motors for control of free cooling in commercial HVAC equipment. Replaces Black units only.

W7342

W7342

W7342 Communicating Economizer Logic Module, used with demand control ventilation (DCV) sensor input and solid state temperature/humidity or enthalpy sensors, to proportion outdoor/return air dampers, for control of free cooling in HVAC equipment.

W7345

W7345

Communicating Economizer Logic and Relay Modules for ventilation control

W7399

W7399

Economizer logic module communicates via modbus protocol. Use a 10k temp. sensor for mixed or discharge air, C7400 enthalpy or C7600 humidity sensor, C7242 or C7232 CO2 sensor to control a roof top unit. With a dedicated M7215 economizer actuator.

W7459

W7459

W7459 Solid State Economizer Logic Module are used with M7415 and M8405 Dedicated Economizer Actuators to proportion outdoor and return air dampers in economizer systems.

W7499

W7499

W7459 Solid State Economizer Logic Module with M7415 Actuator to proportion outdoor and return air dampers in economizer systems.

W859

W859

Contain all controls needed to operate an outdoor return air damper system, when used with an M91XX Modutrol IV Motor with internal balancing relay.