Skip Ribbon Commands
Skip to main content
SharePoint

Economizer Motors

25 lb-in. spring return, foot-mounted damper actuators provide two-position, three-position, floating or modulating control of economizer systems and ventilation dampers in commercial HVAC equipment. These damper motors are used with the JADE fresh air economizer system for demand control ventilation (DCV), free cooling and to improve Indoor Air Quality (IAQ).

M7215

M7215

25 lb-in. spring return, foot-mounted damper actuators provide modulating control of JADE economizer systems and ventilation dampers in commercial HVAC applications.

M7415

M7415

25 lb-in. spring return, foot-mounted damper actuators provide modulating control of economizer systems and ventilation dampers in commercial HVAC applications.

M6415

M6415

25 lb-in. spring return, foot-mounted damper actuators provide SPDT (single pole, double throw) floating control of economizer systems and ventilation dampers in commercial HVAC applications.

M8405

M8405

25 lb-in. spring return, foot-mounted damper actuators provide three-position control of economizer systems and ventilation dampers in commercial HVAC applications.

M8415

M8415

25 lb-in. spring return, foot-mounted, two-position, two-wire damper actuators provide SPDT (single pole, double throw) control of JADE economizer systems and ventilation dampers in commercial HVAC applications.

Q769

Q769

Honeywell's Q769 Adapter used to provide a modulating signal to M7415 economizer damper motors when used with a controller.

Economizer Motor Accessories

Economizer Motor Accessories

Honeywell's JADE Economizer Adapter kit, minimum position potentiometer, switches and other replacement parts.