Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Commercial Training and POP items

Foot-Mounted Motors

Foot-Mounted Motors

Spring return and non-spring return, foot-mounted actuators provide two-position, SPDT (single pole, double throw) floating, or modulating control of globe valves and HVAC dampers.

Kit-Mounted Motors

Kit-Mounted Motors

Spring return kit-mounted actuators and motors provide control of HVAC dampers in applications such as zone control, draft dampers and more.

Dampers

Dampers

HVAC performance is largely dependent on airflow control and Honeywell dampers are built to support improved airflow and heavy use. Honeywell has long been a leading source for commercial control dampers with products that meet the benchmark AMCA 500D air performance standards. With excellent leakage performance and manufacturing standards, Honeywell control dampers provide efficient and trouble-free operation.

Fire and Smoke Damper Actuators

Fire and Smoke Damper Actuators

Safety should never be left to chance. Honeywell fire and smoke actuators are designed to meet both UL-555 and UL-555S 350 F safety requirements for fire and smoke applications. Fast-acting actuators close dampers in 15 seconds, and the integral spring return ensures the consistent, proper level of torque. For the highest level of occupant safety, you can count on Honeywell.

HVAC Damper Actuators

HVAC Damper Actuators

Quality and experience are what make Honeywell's actuators and motors the top performers in the HVAC industry. Honeywell's complete line of building control products is already proven in more than 110 million buildings, 5,000 industrial facilities and hundreds of utilities worldwide. If you need an actuator with lasting value or a motor with reliable performance and trouble-free operation, specify Honeywell. We make precision easy.

Economizer Motors

Economizer Motors

25 lb-in. spring return, foot-mounted damper actuators provide two-position, three-position, floating or modulating control of economizer systems and ventilation dampers in commercial HVAC equipment. These damper motors are used with the JADE fresh air economizer system for demand control ventilation (DCV), free cooling and to improve Indoor Air Quality (IAQ).