Skip Ribbon Commands
Skip to main content
SharePoint

Cartridge Cage Valves

Cartridge cage valves combine high Cv with high close-off ratings for both on-off and proportional control in unitary applications.

Two-way Cartridge Cage Valves

Two-way Cartridge Cage Valves

Two-way cartridge cage valves control hot or chilled water with glycol solutions up to 60% in heating, ventilating and air conditioning (HVAC) systems. Used in hydronic applications in a normal indoor environment. Designed for zone control of heating/cooling systems.

Three-way Cartridge Cage Valves

Three-way Cartridge Cage Valves

Three-way cartridge cage valves control hot or chilled water with glycol solutions up to 60% in heating, ventilating and air conditioning (HVAC) systems. Used in hydronic applications in a normal indoor environment. Designed for zone control of heating/cooling systems.

Valve/Modulating Actuator Combination

Valve/Modulating Actuator Combination

VC7936 fail safe modulating control valves and actuator assemblies provide proportional control of hot or chilled water in commercial HVAC applications, such as unit ventilators and re-heat coils.

Replacement Cartridges

Replacement Cartridges

The cartridges used in VC-Series valves determine the Cv(kv) rating and flow of a valve body and can be replaced to match original factory specifications. 1000-series cartridges fit all 2-way VC bodies. 6000-series cartridges fit all 3-way VC bodies.

New

         Configure It

    _______________

Click here to configure Your Cartridge Cage Valves, and find the product for the job!