Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Butterfly Valves

Honeywell butterfly valves offer two-position and modulating control for chilled, hot or cooling tower water systems. Honeywell carries pipe sizes from 2 to 20-in. for both two-way and three-way applications.

VR2

VR2

Resilient seat two-way butterfly valves provide control for heating, ventilating and air conditioning (HVAC) systems. Applications include chilled water, hot water, cooling tower water and thermal storage systems.

VR3,4,5 Mixing/Diverting Valves

VR3,4,5 Mixing/Diverting Valves

Resilient seat three-way mixing/diverting butterfly valves provide control for heating, ventilating and air conditioning (HVAC) systems. Applications include chilled water, hot water, cooling tower water and thermal storage systems.

VH2

VH2

High-performance two-way butterfly valves provide control for heating, ventilating and air conditioning (HVAC) systems. Applications include chilled water, hot water, cooling tower water, thermal storage systems and steam up to 50 psi.

VH3,4,5 Mixing Valves

VH3,4,5 Mixing Valves

High-performance three-way mixing butterfly valves provide control for heating, ventilating and air conditioning (HVAC) systems. Applications include chilled water, hot water, cooling tower water, thermal storage systems and steam up to 50 psi.

VH6,7,8 Diverting Valves

VH6,7,8 Diverting Valves

High-performance three-way diverting butterfly valves provide control for heating, ventilating and air conditioning (HVAC) systems. Applications include chilled water, hot water, cooling tower water, thermal storage systems and steam up to 50 psi.

Legacy Butterfly Valves

Legacy Butterfly Valves

Honeywell butterfly valves offer two-position and modulating control for chilled, hot or cooling tower water systems. Honeywell offers valve sizes from 2 to 24-in. for both two-way resilient seated and high performance valves. Three-way valves are available in 2 to 18 in. resilient seated and in 2 to 16 in. high performance valves.

Butterfly Valve Actuators

Butterfly Valve Actuators

Replacement actuators for use on VR and VH series butterfly valves.

Butterfly Valve Accessories

Butterfly Valve Accessories

Accessories for VR and VH series butterfly valves

New

         Configure It

    _______________

Click here to configure Your Butterfly Valves, and find the product for the job!