Honeywell’s characterized control ball valves feature a parabolic flow insert that’s integral to the
ball. Its unique construction enables a smoother flow curve and greater degree of rotation responsiveness. The result: more accurate flow rate with less wear and tear. Honeywell control ball valves use the same actuator mounting bracket for all 1⁄2" – 3" valves, whether spring or non-spring return actuators.
The VB6 series 6-Way valve is an electronically actuated characterized control ball valve. The VB6 series 6-Way control ball valve is combined with a non fail-safe modulating (proportional) actuator. This combination allows for control of heating, cooling and complete shut-off of both sequences.
Honeywell’s characterized control ball valves feature a parabolic flow insert that’s integral to the
ball. Its unique construction enables a smoother flow curve and greater degree of rotation responsiveness. The result: more accurate flow rate with less wear and tear.
Honeywell's VBF5011 two-way control ball valves control hot or chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. These valves can be used with Honeywell electronic actuators.
Honeywell's VBF5013 three-way control ball valves control hot or chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. These valves can be used with Honeywell electronic actuators.
Includes replacement o-rings, seals and stems for ball valves.
VBF2 two-way ball valve assemblies, with and without actuators, control hot or chilled water with glycol solutions up to 50% in closed loop heating, ventilating and air conditioning (HVAC) systems to provide two-position or modulating functions.
VBF3 three-way ball valve assemblies, with and without actuators, control hot or chilled water with glycol solutions up to 50% in closed-loop heating, ventilating and air conditioning (HVAC) systems to provide two-position or modulating functions.