Skip Ribbon Commands
Skip to main content
SharePoint

COMPACT Drives

SmartVFD COMPACT is among the smallest, most streamlined energy saving variable frequency drives (VFD) available. An intuitive user interface lets you customize drive features to the application, eliminating waste and optimizing energy efficiency in HVAC pumps and fans. A free PC Tool with an optional adaptor turns your computer into a programming window to setup, control, monitor and diagnose in real time or for off-line editing and backup.

Viewing  21 To 22  of  22 Products

COMPACT VFD, 3 Phase in/out, 600 Vac

HVFDCD3D0050F00/U

COMPACT VFD, 3 Phase in/out, 600 Vac, 5 HP, Full IO, Open Chassis, No EMC

COMPACT VFD, 3 Phase in/out, 600 Vac

HVFDCD3D0075F00/U

COMPACT VFD, 3 Phase in/out, 600 Vac, 7.5 HP, Full IO, Open Chassis, No EMC

Viewing  21 To 22  of  22 Products