Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
C437D,E Series 2000 Gas Pressure Switches are pressure-actuated devices used in industrial gas systems for safety shutoff. Series 2000 models have snap acting MicroSwitchâ„¢ snap switches to open a circuit on pressure rise or drop.
Pressure Switch, Manual Reset, 1 in. wc to 26 in. wc
Pressure Switch, Manual Reset, 1/2 psi to 5 psi
Pressure Switch, Manual Reset, 1 psi to 10 psi
Pressure Switch, Manual Reset, 1/2 in. wc to 5 1/2 in. wc