Skip Ribbon Commands
Skip to main content
SharePoint

30 lb-in. 24V Actuators

The Honeywell Fast-Acting, Two-Position Actuators are 24 V, 30 lb-in., spring return direct coupled actuators (DCA) for Fire and Smoke dampers (on/off control). The actuator accepts an on/off signal from a single-pole, single-throw (SPST) controller. Reversible mounting allows actuator to be used for either clockwise (cw) or counterclockwise (ccw) spring rotation.

Fast-acting, two-position actuator with 30 lb-in., spring return

MS8104F1010/U

Fast-acting, two-position actuator with 30 lb-in., spring return