Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Zio Plus

The TR75 and TR75-H are 2-wire, non-polarity sensitive, Sylk™ bus communicating wall modules for use with Spyder™ programmable controllers which are compatible with the Sylk bus. All models have a space-temperature sensor, network bus jack, and an LCD with three soft keys and two Up/Down adjustment keys. Like the TR71, but includes access to controller schedule and has more memory for additional parameters

Zio Plus LCD Wall Module (Temperature & Humidity)

TR75-H/U

Zio Plus LCD/Two-wire Sylk Wall Module with Humidity and Scheduling

Zio Plus LCD Wall Module (Temperature)

TR75/U

Zio Plus LCD/Two-wire Sylk Wall Module, with Scheduling