Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

YL7220

JADE economizers are the perfect examples of Honeywell innovation that makes saving energy easier for your customers. For buildings with less than 50,000 sq ft and standalone rooftop unit (RTU) applications, JADE is the best solution for a fresh air ventilation system. JADE Fresh Air Economizers with integrated demand control ventilation (DCV) systems are compatible with most individually packaged rooftop or built-up air handling units.

JADE Economizer Systems with Dry Bulb with non-communicating DCA, W7220A1000, C7250A1001, C7250A1001, and MS7503A2030

YL7220A7503/U

JADE Economizer Systems with Dry Bulb with non-communicating DCA, W7220A1000, C7250A1001, C7250A1001, and MS7503A2030

JADE Economizer Systems with Dry Bulb with communicating 27 lb-in DCA, W7220A1000, C7250A1001, C7250A1001, and MS3103J1030

YL7220AJ3103/U

JADE Economizer Systems with Dry Bulb with communicating 27 lb-in DCA, W7220A1000, C7250A1001, C7250A1001, and MS3103J1030

JADE Economizer Systems with Enthalpy with non-communicating DCA,  W7220A1000, C7400S1000, C7250A1001, and MS7503A2030

YL7220S7503/U

JADE Economizer Systems with Enthalpy with non-communicating DCA, W7220A1000, C7400S1000, C7250A1001, and MS7503A2030

JADE Economizer Systems with Enthalpy with communicating 27 lb-in DCA, W7220A1000, C7400S1000, C7250A1001, and MS3103J1030

YL7220SJ3103/U

JADE Economizer Systems with Enthalpy with communicating 27 lb-in DCA, W7220A1000, C7400S1000, C7250A1001, and MS3103J1030

JADE Economizer Systems with Dry Bulb with communicating 44 lb-in DCA, W7220A1000, C7250A1001, C7250A1001, and MS3105J3030

YL7220AJ3105/U

JADE Economizer Systems with Dry Bulb with communicating 44 lb-in DCA, W7220A1000, C7250A1001, C7250A1001, and MS3105J3030

JADE Economizer Systems with Enthalpy with communicating 44 lb-in DCA,  W7220A1000, C7400S1000, C7250A1001, and MS3105J3030

YL7220SJ3105/U

JADE Economizer Systems with Enthalpy with communicating 44 lb-in DCA, W7220A1000, C7400S1000, C7250A1001, and MS3105J3030

JADE Economizer Systems with Economizer logic with DCV and sensors, W7220A1000, C7250A1001, C7250A1001, C7632A1004, and MS3103J1030

YL7220ACW3103/U

JADE Economizer Systems with Economizer logic with DCV and sensors, W7220A1000, C7250A1001, C7250A1001, C7632A1004, and MS3103J1030

JADE Economizer Systems with Economizer logic with DCV and sensor, W7220A1000, C7400S1000, C7250A1001, C7232B1014, and MS3103J1030

YL7220SCD3103/U

JADE Economizer Systems with Economizer logic with DCV and sensor, W7220A1000, C7400S1000, C7250A1001, C7232B1014, and MS3103J1030

JADE Economizer Systems with Economizer logic with DCV, commissioning, and sensor,W7220A1000, C7400S1000, C7250A1001, C7232A1016, and MS3103J1030

YL7220SCW3103/U

JADE Economizer Systems with Economizer logic with DCV, commissioning, and sensor,W7220A1000, C7400S1000, C7250A1001, C7232A1016, and MS3103J1030