Skip Ribbon Commands
Skip to main content
SharePoint

VP531

Normally-open, single-seated valve provides proportional control of steam or hot or cold water in terminal units. Replacement devices are available for Johnson, Powers, Robertshaw, Barber-Colman, and older Honeywell devices.

Two-way, Unitary, 1/2 in., 1.6 Cv

VP531C1000/U

Two-way, Unitary, 1/2 in., 1.6 Cv

Two-way, Unitary, 3/4 in., 2.6 Cv

VP531C1018/U

Two-way, Unitary, 3/4 in (19.1 mm), 2.6 Cv, Steam or Water

Two-way, Unitary, 3/4 in., 3.3 Cv

VP531C1026/U

Two-way, Unitary, 3/4 in., 3.3 Cv

Two-way Unitary, O.D. 5/8 in, 1.6Cv

VP531C1034/U

Two-way Unitary, O.D. 5/8 in, 1.6Cv

Two-way Unitary, O.D. 7/8 in, 2.6Cv

VP531C1042/U

Two-way, unitary water valve with 7/8 in.O.D. and 2.6 Cv capacity

Two-way Unitary, O.D. 7/8 in, 3.3Cv

VP531C1059/U

Two-way, unitary steam or water valve with 7/8 in.O.D. and 3.3 Cv capacity

Two-way, Unitary, 1/2 in., 2.3 Cv

VP531C1067/U

Two-way, Unitary, 1/2 in (12.7 mm), 2.3Cv, Steam or Water