Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Normally-open, single-seated pneumatic radiator valve, with straight through or angle body construction provides proportional control of two-pipe, hot water or steam systems. Replacement devices are available for most models.
Two-way, Unitary, 1/2 in (12.7 mm), 0.63 Cv, Steam or Water
Two-way, Unitary, 1/2 in., 2 Cv
Two-way, Unitary, 3/4 in., 3 Cv
Two-way, Unitary, 3/4 in., 5 Cv
Two-way, Unitary, 3/4 in (19.1 mm), 3 Cv, Steam or Water
Two-way, Unitary, 3/4 in (19.1 mm), 5 Cv, Steam or Water
Two-way, Unitary, 1/2 in (12.7 mm), 3.0 Cv, Steam or Water
Two-way, Unitary, 1/2 in (12.7 mm), 3 Cv, Steam or Water