Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
High-performance two-way butterfly valves provide control for heating, ventilating and air conditioning (HVAC) systems. Applications include chilled water, hot water, cooling tower water, thermal storage systems and steam up to 50 psi.
2way hi perf CL150 butterfly 10" floating
2way hi perf CL150 butterfly 10" 2-10Vdc
2way hi perf CL150 butterfly 12" floating
2way hi perf CL150 butterfly 12" 2-10Vdc
2way hi perf CL150 butterfly 14" floating
2way hi perf CL150 butterfly 14" 2-10Vdc
2way hi perf CL150 butterfly 16" floating
2way hi perf CL150 butterfly 16" 2-10Vdc
2way hi perf CL150 butterfly 18" floating
2way hi perf CL150 butterfly 18" 2-10Vdc