Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Honeywell's VBF5011 two-way control ball valves control hot or chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. These valves can be used with Honeywell electronic actuators.
2-Way 2 1/2 in. Flanged Control Ball Valve with 63 Cv capacity
2-Way 3 in. Flanged Control Ball Valve with 100 Cv capacity
2-Way 4 in. Flanged Control Ball Valve with 160 Cv capacity
2-Way 5 in. Flanged Control Ball Valve with 250 Cv capacity
2-Way 6 in. Flanged Control Ball Valve with 360 Cv capacity