Skip Ribbon Commands
Skip to main content
SharePoint

V5016

Reslilient-seat butterfly valves control steam, air, liquids or non-combustible gases in two-position, proportional or floating control systems where tight shutoff is not required.

2-WAY VALVE PN16 DN20 KVS6,3

V5016A1077

2-WAY VALVE PN16 DN20 KVS6,3

2-WAY VALVE PN16 DN25 KVS10

V5016A1085

2-WAY VALVE PN16 DN25 KVS10

2-WAY VALVE PN16 DN40 KVS25

V5016A1101

2-WAY VALVE PN16 DN40 KVS25

2-WAY VALVE PN16 DN50 KVS40

V5016A1119

2-WAY VALVE PN16 DN50 KVS40

2-WAY VALVE PN16 DN65 KVS63

V5016A1127

2-WAY VALVE PN16 DN65 KVS63

2-WAY VALVE PN16 DN80 KVS100

V5016A1135

2-WAY VALVE PN16 DN80 KVS100

2-WAY VALVE PN16 DN100 KVS160

V5016A1143

2-WAY VALVE PN16 DN100 KVS160

2-WAY VALVE PN16 DN125 KVS250

V5016A1150

2-WAY VALVE PN16 DN125 KVS250

2-WAY VALVE PN16 DN150 KVS360

V5016A1168

2-WAY VALVE PN16 DN150 KVS360